Knowledge Search
Download document () of 20

AC221RNMP

Eaton air conditioning disconnect, Fused pullout, 30A, 120/240V, 10 kAIC, #14-2 Cu/Al 60°C or 75°C, NEMA 3R Polycarbonate enclosure, 1.5 hp at 120V, 3 hp at 240V, Black

General specifications

Product Name
Eaton air conditioning disconnect
Catalog Number
AC221RNMP
UPC
786676406208
Product Length/Depth
5 in
Product Height
8.63 in
Product Width
3.5 in
Product Weight
15 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
Packaged for retail sale.

Product specifications

Type
Fused pullout
Amperage Rating
30A
Horsepower
1.50 hp at 120 V, 3 hp at 240 V
Voltage rating
120/240 V
Wire size
#14-2 AWG Cu/Al
Color
Black
Enclosure
NEMA 3R
Enclosure material
Polycarbonate
Interrupt rating
10 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com