Download document () of 20
We make what matters work*

AGC-1-1/4-R

Eaton AGC series Fast-acting fuse 1.25A, 250 Vac, 32 Vdc (self certified), AGC-1-1-4-R

General specifications

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
AGC-1-1/4-R
UPC
051712654838
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.007 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Product Type
1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse

Product specifications

Used with
out axial leads
Amperage Rating
1.25 A
Interrupt rating
100 AIC at 250 Vac
10 kAIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us