Knowledge Search
Download document () of 20

AHCL1530C

Eaton Arrow Hart Color Coded Locking Connector, #14-8 AWG, 30A, Industrial, 250 V, Back, Blue, Black, Ultra grip, Nylon, L15-30, Three-pole, Four-wire, Nylon, 0.38 - 1.16" (9.5 - 29.5mm), -40°C (w/o impact) to 60°C (-40°F to 140°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Connector
Catalog Number
AHCL1530C
UPC
032664755606
Product Length/Depth
2.13 in
Product Height
3.94 in
Product Width
2.3 in
Product Weight
0.49 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM
Product Type
Color Coded Locking

Product specifications

Special features
Voltage Color Coding
Type
Locking Connector
Amperage Rating
30A
Voltage rating
3Ø 250 V
Application
Industrial
Wiring method
Back
Number of wires
4
Number of poles
Three-pole
Color
Black
Blue
Cord diameter
0.38-1.16 in (9.5-29.5 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L15-30
Torque rating
20 lbf-inch
Design type
Ultra grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.