Knowledge Search
Download document () of 20

AHCL1620C

Eaton Arrow Hart Color Coded Locking Connector, #14-8 AWG, 20A, Industrial, 480 V, Back, Red, Black, Ultra grip, Nylon, L16-20, Three-pole, Four-wire, Nylon, 0.38 - 1.16" (9.5 - 29.5mm), -40°C (w/o impact) to 60°C (-40°F to 140°F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Connector
Catalog Number
AHCL1620C
UPC
032664755767
Product Length/Depth
2.13 in
Product Height
3.94 in
Product Width
2.3 in
Product Weight
0.49 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM
Product Type
Color Coded Locking

Product specifications

Special features
Voltage Color Coding
Type
Locking Connector
Amperage Rating
20A
Voltage rating
3Ø 480 V
Application
Industrial
Wiring method
Back
Number of wires
4
Number of poles
Three-pole
Color
Black
Red
Cord diameter
0.38-1.16 in (9.5-29.5 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L16-20
Torque rating
14-16 lbf-inch
Design type
Ultra grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.