Knowledge Search
Download document () of 20

AHCL530R

Eaton Arrow Hart Color Coded Locking Receptacle, #14-8 AWG, 30A, Industrial, 125V, Back and Side, Yellow, Black, Ultra grip, Glass filled Nylon, L5-30, Two-pole, Three-wire, Glass-filled Nylon, -40C (w/o impact) to 70C (-40F to 158F)

General specifications

Product Name
Eaton Arrow Hart Color Coded Locking Receptacle
Catalog Number
AHCL530R
UPC
032664758683
Product Length/Depth
1.62 in
Product Height
3.64 in
Product Width
1.12 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
UL Listed
NOM
Federal Specification Classification 6233 01
Product Type
Color Coded Locking

Product specifications

Special features
Voltage Color Coding
Type
Locking Receptacle
Amperage Rating
30A
Voltage rating
125 V
Application
Industrial
Wiring method
Back and side
Number of wires
3
Number of poles
Two-pole
Color
Yellow
Black
Material
Glass filled nylon
Operating temperature
-40 to 70 °C (-40 to 158 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L5-30
Torque rating
20 lbf-inch
Design type
Ultra grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.