Eaton Crouse-Hinds series ALC flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4", Ball type
| Product Name |
Eaton Crouse-Hinds series ALC flexible fixture hanger
|
| Catalog Number |
ALC22
|
| UPC |
782274032412
|
| Product Length/Depth |
4 in
|
| Product Height |
4.5 in
|
| Product Width |
0.88 in
|
| Product Weight |
2.53 lb
|
| Product Type |
Flexible fixture hanger
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
|
| Type |
Ball
|
| Mounting Type |
Pendant
|
| Luminaire stem size |
3/4"
|
| Trade size |
3/4"
|
| Luminaire rated weight |
125 lb
|
| Material |
Feraloy iron alloy
|