Knowledge Search
Download document () of 20

AM-45

Eaton breaker, Blank-Off Plate Adapter,Used with FAZ Breaker

General specifications

Product Name
Eaton breaker
Catalog Number
AM-45
UPC
786685931500
Product Length/Depth
5.9 in
Product Height
0.55 in
Product Width
5.11 in
Product Weight
0.044 lb
Certifications
Contact Manufacturer

Product specifications

Type
Breaker
Special features
Used with FAZ Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.