Eaton Crouse-Hinds series Adjustable Mud Ring, One device, Steel, Single-gang, 3/4" to 1-1/2" raised adjustable
| Product Name |
Eaton Crouse-Hinds series adjustable mud ring
|
| Catalog Number |
AMR1
|
| UPC |
662277011952
|
| Product Length/Depth |
3 in
|
| Product Height |
1.12 in
|
| Product Width |
2 in
|
| Product Weight |
0.47 lb
|
| Certifications |
UL Listed
cUL Listed |
| Product Type |
Adjustable mud ring
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Number of gangs |
Single-gang
|
| Configuration |
One device
|
| Material |
Steel
|
| Type |
3/4" to 1-1/2" raised adjustable
|