Download document () of 20

ARP00015CHAP

Eaton meter socket adapter, Large to small opening hub adapter, Used with: Meter sockets

General specifications

Product Name
Eaton meter socket adapter
Catalog Number
ARP00015CHAP
UPC
782113945552
Product Length/Depth
6 in
Product Height
4 in
Product Width
4 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Meter socket accessory

Product specifications

Special features
For use with meter sockets
Type
Large to small opening hub adapter
Used with
Meter sockets

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com