Download document () of 20
We make what matters work*

AW2016GP

Eaton B-Line series mounting panels, NEMA 1 rating, White powder coated, Galvanized steel, Type 1 medium enclosure and NEMA flat panels, Junction boxes, Galvanized panel

General specifications

Product Name
Eaton B-Line series panels and panel accessories
Catalog Number
AW2016GP
UPC
782051176254
Product Length/Depth
13 in
Product Height
17 in
Product Width
0.095 in
Product Weight
6.073 lb
Compliances
Not Applicable
Certifications
NEMA
UL Listed
CSA C22.2.
Product Type
Panels and panel accessories

Material/finish

Material
Galvanized steel

Model

Product Category
Junction boxes
Type
Type 1 medium enclosure & NEMA flat panels

Standards

Degree of protection
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.