Download document () of 20

B002-DP2A4

Secure KVM Switch, 4-Port, Dual Monitor, DisplayPort to DisplayPort, 4K, NIAP PP3.0 Certified, Audio, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002-DP2A4
UPC
037332221810
Product Length/Depth
6.7 in
Product Height
2.7 in
Product Width
12.57 in
Product Weight
3 lb
Compliances
NIAP PP3.0
RoHS
Product Type
NIAP secure KVM switch

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION, (x4) BLUE / EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
B002-DP2A4 Secure 4-Port NIAP PP3.0-Certified DisplayPort KVM Switch
External power supply w/NEMA 1-15P plug & 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 2A)
Owner's manual
System Requirements
Computer and speakers with 3.5 mm stereo audio port (optional)
Computer with DisplayPorts and USB port
DisplayPort monitors
Windows, Mac, Linux or any other major operating system
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Product Features
NIAP-Certified Secure
TAA Compliant
USB Specification

USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Dual-monitor support enables multitasking and generates increased productivity
Safely and securely switches between 4 isolated computers with different security levels
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
Displayport
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
3.5MM (FEMALE)
DISPLAYPORT (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB B (FEMALE)
3.5MM (FEMALE)
Displayport Specification
1.2
Voltage Compatibility (VAC)
110 VAC
240
127 VAC
125 VAC
200 VAC
208 VAC
100 VAC
230 VAC
220 VAC
Pc/Server Connections
DisplayPort
USB
Technology
DisplayPort
Max Supported Video Resolution
3840 x 2160 @ 30Hz

Export product specification