Download document () of 20
We make what matters work*

B098-016-V

16-Port Console Server, USB Ports (2) - 4G LTE, Dual GbE NIC, 16Gb Flash, SD Card, Wi-Fi, Desktop/1U Rack, TAA

Securely Access All Your Serial and Network Devices from Anywhere in the World at Any Time

This USB console server provides secure in-band (primary network) and optional out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. You can use it in a wide variety of applications, including wiring closets, branch offices, kiosks, point-of-sale and other remote sites where a quick identification and resolution of network issues is imperative. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports for redundancy.

Simple and Flexible Accessibility with Industry-Standard Integration

The 16 console ports are configured to use standard Cat5e/6 Ethernet cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. It provides 1 Gbps (Gigabit) of internal NAND flash memory, which can be used for log storage and file storage.

Gateway Ports Forward to Routers and Other Hosts

Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.

The Utmost in Security to Keep Your Sensitive Data Private

The console server supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.

PowerMan PDU and Network UPS Tools for Enhanced Monitoring and Control

This console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for a range of power products, so you can remotely manage power to your connected equipment.

USB Console Connects to PDUs and UPS Systems

USB 2.0 console ports allow connection to newer devices with USB console ports, such as a wide variety of PDUs and UPS systems with WEBCARDLX or other LX Platform remote management cards.

Compact Design for Convenient Mounting

The heavy-duty steel housing comes with mounting brackets for 1U installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on included rubber feet that help prevent the unit from sliding.

General specifications

Product Name
Eaton Tripp Lite series serial console server
Catalog Number
B098-016-V
UPC
037332218070
Product Length/Depth
1.75 in
Product Height
17 in
Product Width
10 in
Product Weight
0.0001 lb
Warranty
2 year limited
Compliances
TAA Compliant
Product Type
Serial console server

Product specifications

Voltage rating
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 125 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Number of ports
16
Features
Flex Center
BTU Rating
51.2 BTU/Hr
LED Indicators
10 LEDs for Power, Heartbeat-Firmware Running, Serial Connectivity, Cellular Connectivity, Network Ports, and Wifi
Material Of Construction
Metal
Operating Temperature Range
41° to 122°F (5° to 50°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-22° to 140°F (-30° to 60°C)
Power Consumption
15 W
TAA Compliance
Yes
Color
Black
Authentication Supported
RADIUS

Package Contents
2.4 GHz SMA Wi-Fi diversity antenna
Modular serial adapter, DB9 to RJ45 (M/F)
Cisco rolled crossover serial adapter, DB9 to RJ45 (F/F)
Cisco straight pinout (x2) loopback, black
Quick Start Guide
(2) C13 to NEMA 5-15P power cords, 6 ft.
Rack-mounting hardware
Cisco rolled modular serial adapter, DB9 to RJ45 (M/F)
B098-016-V 16-Port Serial Console Server
Coaxial cable antenna extender w/magnetic base, 10 ft.
Crossover serial adapter, DB9 to RJ45 (F/F)
Cisco rolled straight-through serial adapter, DB9 to RJ45 (F/F)
(2) Cat5 patch cables, 6 ft.
Straight-through serial adapter, DB9 to RJ45 (F/F)
(2) 4G swivel-blade antenna
Cisco rollover pinout (x1) loopback, red
IEEE Standards Supported
802.3
Product Features
Redundancy - Dual Power Inputs
Rackmountable
IP Remote Access
Multi-User
TAA Compliant
Network Speed
1 Gbps (Gigabit)
Product Highlights
Dual Gigabit Ethernet ports for primary network connection and automatic failover
Manage routers, UPS systems and other serial-based equipment from anywhere 24/7
Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
Included Wi-Fi feature supports either Client or Access Point (WAP) mode
Built-in 4G LTE cellular modem with dual SIM card slots for out-of-band remote access
2-year limited warranty (Worldwide)
Packaging Type
Box
Port Selection
GUI
CLI
Power Input Receptacle
IEC-320-C14
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
RJ11 (FEMALE)
SideA Connector2
RJ11 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
SFP (FEMALE)
RJ45 (FEMALE)
SideA Connector4
SD (FEMALE)
Voltage Compatibility (VAC)
125
110
120
208
230
240
127
220
100
200
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC

Export product specification

Need product support?

Support from Eaton