Download document () of 20

B140-101X

DVI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 200 ft. (60 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B140-101X
UPC
037332154095
Product Length/Depth
8.3 in
Product Height
2 in
Product Width
6.2 in
Product Weight
0.001 lb
Compliances
FCC Compliant
REACH
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Input
Receiver end only (included)
Product Features
3D Video Supported
Built-In Equalizer
Consumer Electronics Control (CEC) Supported
EDID Compatible
TAA Compliant
Daisy-chainable / Cascadable
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Extender kit comes with transmitter and receiver units
Features a built-in Equalization control for adjustment of the video image
Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
Compatible with all operating systems
Extends a 1920 x 1080 @ 60 Hz signal up to 150 ft. (45.72 m), or a 1024 x 768 @ 60 Hz signal up to 200 ft. (61 m)
Plug and play, no software or drivers required
Can further expand the range and number of monitors by adding B140-110 repeaters
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Power Source
Receiver end only (included)
Technology
Cat5/5e
DVI
Cat6
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Plastic; Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Mounting Details
Wallmount
LED Indicators
TX & RX: Power (Green); Activity (Orange)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1024 x 768 Range (ft)
200 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480i Range (ft)
200 ft
Max 480P Range (ft)
200 ft
Max 640 x 480 Range (ft)
200 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
200 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Pigtail
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.