Knowledge Search
Download document () of 20
We make what matters work*

B2001

Eaton safety spring, 40 lbs load, 600 lbs break

General specifications

Product Name
Eaton safety spring
Catalog Number
B2001
UPC
040893646732
Product Length/Depth
3.085 in
Product Height
4.802 in
Product Width
3.315 in
Product Weight
0.165 lb
Certifications
CSA Certified
Product Type
Accessory

Product specifications

Special features
40 lbs load
Type
Safety spring
Break strength
600 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.