Knowledge Search
Download document () of 20
To be discontinued

B2002

Eaton safety spring, 80 lbs load

General specifications

Product Name
Eaton safety spring
Catalog Number
B2002
UPC
040893646749
Product Length/Depth
3.085 in
Product Height
4.802 in
Product Width
3.315 in
Product Weight
0.3 lb
Certifications
CSA Certified
Product Type
Accessory

Product specifications

Special features
80 lbs load
Type
Safety spring

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.