Download document () of 20

B203-101-PNPINT

1-Port USB over Cat5/Cat6 Extender Kit - Plug and Play, International Plug Adapters, 164 ft. (50 m)

General specifications

Product Name
Eaton Tripp Lite series USB over Cat extender
Catalog Number
B203-101-PNPINT
UPC
037332271563
Product Length/Depth
8.5 in
Product Height
2.2 in
Product Width
6.2 in
Product Weight
0.17 lb
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Certifications
NOM
Global Catalog
B203-101-PNPINT
Product Type
USB over Cat extender

Product specifications

AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Connector Plating
Nickel
Product Features
TAA Compliant
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Includes 4 international plug adapters for connecting to almost any electrical outlet
Plug-and-play operation with no software required for easy, immediate installation
Widely compatible transmitter/receiver kit works with all major operating systems
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Power Source Type
AC Adapter
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology

USB 2.0 (High Speed)
AC Power Adapter Cord Length
4.5 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Input Current
5V 2A
Input Frequency
100-240V, 50/60Hz, 0.35A
Material
Plastic
Recommended Category Cable
Cat6
TAA Compliance
Yes
Connector
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.