Download document () of 20
We make what matters work*

BAB3080HT

Eaton BAB thermal magnetic circuit breaker, Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting, 50° C Calibration, 80 A, 10 kAIC,Three-pole,240 V,N on-Interchangeable, Q32, BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3080HT
UPC
786679001868
Product Length/Depth
6 in
Product Height
12.5 in
Product Width
7.5 in
Product Weight
9 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Terminals
Ring or spade lug
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
80 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.