Download document () of 20

BABRP2020

Eaton Type BAB Remotely Operated Bolt-on Circuit Breaker, 20A, Two-pole, 120/240V, Bolt-on

General specifications

Product Name
Eaton BAB Smart circuit breaker
Catalog Number
BABRP2020
UPC
782116062348
Product Length/Depth
6.25 in
Product Height
3.75 in
Product Width
2.25 in
Product Weight
1.04 lb
Warranty
1 year
Certifications
UL 489
CSA Std. C22.2
Catalog Notes
Continuous current rating at 40°C.
Product Type
Smart circuit breaker

Physical Attributes

Connection
Bolt-on
Number of poles
Two-pole
Type
Smart circuit breaker

Performance Ratings

Amperage Rating
20 A
Voltage rating
120/240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.