Download document () of 20

BABRSP1015

Eaton Type BAB Remotely Operated Bolt-on Circuit Breaker, 15A, Single-pole, 120V, Status switch

General specifications

Product Name
Eaton BAB Smart circuit breaker
Catalog Number
BABRSP1015
UPC
782116062539
Product Length/Depth
6.25 in
Product Height
3.75 in
Product Width
1.25 in
Product Weight
0.54 lb
Warranty
1 year
Certifications
UL 489
CSA Std. C22.2
Catalog Notes
Continuous current rating at 40°C.
Product Type
Smart circuit breaker

Physical Attributes

Connection
Bolt-on
Number of poles
Single-pole
Type
Smart circuit breaker

Performance Ratings

Amperage Rating
15 A
Voltage rating
120 V

Miscellaneous

Special features
Status switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.