Knowledge Search
Download document () of 20
We make what matters work*

BD2020CS

Eaton BR thermal magnetic circuit breaker,Type BD 1-Inch CTL plug-on circuit breaker clamshell pack,Includes rejection tab feature, clamshell pack,20-20 A,10 kAIC,Single-pole,120V,BD,#14-4 AWG Cu/Al,BD,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BD2020CS
UPC
782116630479
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
0.3 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
All Type BD Duplex and BQ Quadplex circuit breakers carry listing for HACR applications. All 15 and 20 ampere single poles are switch duty rated.
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
(2) 20A
Voltage rating
120 V
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BD
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Type
Type BD 1-Inch CTL plug-on circuit breaker clamshell pack
Special features
Includes rejection tab feature, clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com