Download document () of 20
To be discontinued

BHDBT-K-PI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
BHDBT-K-PI
UPC
037332186935
Product Length/Depth
1.17 in
Product Height
3.94 in
Product Width
5.04 in
Product Weight
1.72 lb
Compliances
REACH
FCC Compliant
RoHS
Global Catalog
BHDBT-K-PI

Product specifications

Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.