Download document () of 20
We make what matters work*

BHDBT-R-SI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA

  • Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328.08-ft. (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Plug and play—no software or drivers to install
  • 1-year limited warranty (Worldwide)
  • Extends a 1080p @ 60 Hz signal up to 328.08-ft. (100 m)
  • Mounts easily to wall, rack or pole

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
BHDBT-R-SI-LR
UPC
037332187024
Product Length/Depth
1.06 in
Product Height
2.46 in
Product Width
4.53 in
Product Weight
0.5 lb
Warranty
1 year limited
Compliances
REACH
RoHS
FCC Compliant
Global Catalog
BHDBT-R-SI-LR
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
Operating Humidity Range
0% TO 85% RH, Non-Condensing
Relative Humidity
0-85% non-condensing
Storage Humidity Range
0% TO 85% RH, Non-Condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (included)
Connector type
Networking-copper
Video
Product Features
Consumer Electronics Control (CEC) Supported
RS-232 Serial Extension Support
3D Video Supported
EDID Compatible
IR Remote Extension Support
TAA Compliant
Color Depth
36-bit Deep color
36-bit Deep Color
Package contents
IR-OUT cable
3.5 mm Male to DB9 Female adapter cable
BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver
External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
3.5 mm Male to DB9 Male adapter cable
Owner’s Manual
IR-IN cable
Mounting hardware
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Power Source
Unit (included)
Technology
HDMI
Cat6
IR
HDBaseT
Cat5/5e
Features
Flex Center
Connector group
HDMI
RJ45
Connector
HDMI (female)
RJ45 (female)
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Mounting Details
Wallmount
LED Indicators
GREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LED INDICATES HDBASET SYSTEM ACTIVATION / ORANGE RJ45 LED's INDICATE HDBASET LINK
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1440 x 900 Range (ft)
328 ft
Max 1600 x 1200 Range (ft)
328 ft
Max 480P Range (ft)
328 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
4K/30
Extender Style
Box
Extension Method
HDBaseT
Receiver Unit Dimensions (hwd / in.)
2.46 x 4.53 x 1.06
Receiver Unit Weight (lbs.)
1.01
TAA Compliance
Yes
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.