Knowledge Search
Download document () of 20
We make what matters work*

BINA

Eaton CH 3/4-inch Loadcenter Field Installation and Parts - Isolated Neutral Assembly,Isolated neutral assembly,CH,0.75 in,Type CH loadcenters

General specifications

Product Name
Eaton BR field installation kit and part
Catalog Number
BINA
UPC
782113099439
Product Length/Depth
8 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
Contact Manufacturer
Catalog Notes
Computer circuits
Product Type
Accessory

Product specifications

Special features
Used with CH style 3/4 in Loadcenters
Type
Field installation kit and part
Used with
Type CH loadcenters
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com