Download document () of 20
We make what matters work*

BK/AGC-12-R

Eaton AGC series Fast-acting fuse 12A, 250 Vac, 32 Vdc (self certified), BK-AGC-12-R

General specifications

Product Name
Eaton Bussmann series AGC 1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse
Catalog Number
BK/AGC-12-R
UPC
051712656191
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.004 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Product Type
1⁄4” x 1 1⁄4” 3AG Fast-acting glass tube fuse

Product specifications

Used with
out axial leads
Amperage Rating
12 A
Interrupt rating
1 kAIC at 32 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%
Quantity
100
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us