Download document () of 20

BL02541.0-01-0003

Eaton B-Line series electrical accessories, Versatile mounting, Electrical accessories, Led 025 light motion sensor

General specifications

Product Name
Eaton B-Line series electrical accessories
Catalog Number
BL02541.0-01-0003
UPC
799038644248
Product Length/Depth
2 in
Product Height
1.6 in
Product Width
1.3 in
Product Weight
0.31 lb
Compliances
Not Applicable
Certifications
UL Listed

Model

Product Category
Electrical accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.