Knowledge Search
Download document () of 20

BPM125CR

Eaton BPM Bypass Power Module, Wall-mount or rackmount, 3U, Black, Yes, Split-phase (L1, L2, N, G), 9PXM, 9170+, 9155, 9PXSP 8-10K, 1, HW (50-125A), (3) L14-30R, (6) C19

List price $4,321

General specifications

Product Name
Eaton Bypass Power Module (BPM)
Catalog Number
BPM125CR
UPC
743172090355
Product Length/Depth
26.5 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
2 lb
Warranty
2 year
Compliances
TAA Compliant
Product Type
Bypass Power Module

Additional specifications

Receptacle
(3) L14-30R, (6) C19
Rack size
3U
Color
Black
Rack mounting kit
Yes
Phase (input)
Split-phase (L1, L2, N, G)
Used with
Eaton 9170+, 9155, 9PXSP 8-10 kVA

Electrical input

Input connection
Hardwired

Electrical output

Receptacle
(3) L14-30R, (6) C19

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.