Download document () of 20

BQL2125

BQL Classic Replacement Circuit Breakers, Bolt-on, 125A, #8-2/0 AWG, Cu/Al

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BQL2125
UPC
622588018804
Product Length/Depth
5 in
Product Height
2 in
Product Width
3 in
Product Weight
0.5 lb
Compliances
HACR Rated
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
BQL
Number of poles
Two-pole
Type
Classic replacement circuit breaker
Wire size
#8-2/0 AWG Cu/Al

Performance Ratings

Amperage Rating
125 A
Interrupt rating
10 kAIC at 120/240 Vac
Voltage rating
120/240 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.