Download document () of 20
We make what matters work*

BQL330

BQL Classic Replacement Circuit Breakers, 30A, #14-8 AWG, Cu/Al, Three-pole, 10 kAIC at 120/240V

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BQL330
UPC
782114304136
Product Length/Depth
5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.5 lb
Compliances
HACR Rated
Product Type
Thermal magnetic circuit breakers

Physical Attributes

Circuit breaker type
BQL
Number of poles
Three-pole
Type
Classic replacement circuit breaker
Wire size
#14-8 AWG Cu/Al

Performance Ratings

Amperage Rating
30 A
Interrupt rating
10 kAIC at 120/240 Vac
Voltage rating
120/240 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.