 
		
	
    
        
        
        
        
        
    
    
    Feed-through lugs, value pack,Main circuit breaker loadcenter,100A,B2R,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,20 circuits,Twenty pole,10 spaces,Three-wire,Single-phase,#4-1/0 AWG Cu/Al,Semi-flush,Type BR 1-inch breakers,120/240
| Product Name | 
                                                Eaton BR main breaker loadcenter
                                             | 
| Catalog Number | 
                                                BR1020B100FRNV
                                             | 
| UPC | 
                                                782116417087
                                             | 
| Product Length/Depth | 
                                                15.1 in
                                             | 
| Product Height | 
                                                4.2 in
                                             | 
| Product Width | 
                                                12.5 in
                                             | 
| Product Weight | 
                                                11.1 lb
                                             | 
| Warranty | 
                                                10 year
                                             | 
| Certifications | 
                                                UL 67  UL 50 | 
| Catalog Notes | 
                                                Includes through-feed lugs for both phase and neutral conductors. Rainproof panels are furnished with hub closure plates.
                                             | 
| Special features | 
                                                Feed-through lugs, value pack
                                             | 
| Type | 
                                                Main circuit breaker loadcenter
                                             | 
| Amperage Rating | 
                                                100 A
                                             | 
| Bus material | 
                                                Aluminum
                                             | 
| Cover | 
                                                Cover included
                                             | 
| Main circuit breaker | 
                                                BR
                                             | 
| Number of circuits | 
                                                20
                                             | 
| Number of poles | 
                                                Twenty-pole
                                             | 
| Number of spaces | 
                                                10
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Wire size | 
                                                #4-1/0 AWG Cu/Al
                                             | 
| Mounting | 
                                                Semi-flush
                                             | 
| Used with | 
                                                Type BR 1-inch breakers
                                             | 
| Voltage rating | 
                                                120/240 V
                                             | 
| Box size | 
                                                B2R
                                             | 
| Enclosure | 
                                                NEMA 3R
                                             | 
| Enclosure material | 
                                                Metallic
                                             | 
| Interrupt rating | 
                                                10 kAIC
                                             | 
| Number of wires | 
                                                3
                                             |