Knowledge Search
Download document () of 20
Discontinued

BR2024B125R

BR style 1-inch loadcenter, main circuit breaker, no feed-thru lugs, 125A, single-phase, 24-pole, 24 circuits, 20 spaces, 120/240V, #4-2/0 AWG Cu/Al at 60°C or 75°C wire, NEMA 3R enclosure, c3r box size

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR2024B125R
UPC
786676444507
Product Length/Depth
27 in
Product Height
5.5 in
Product Width
15.5 in
Product Weight
28.7 lb
Warranty
10 year
Certifications
UL 67
UL 50
Product Type
Main breaker loadcenter

Product specifications

Special features
No feed-thru lugs
Type
Main circuit breaker
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
24
Number of spaces
20
Phase
Single-phase
Wire size
#4-2/0 AWG Cu/Al
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
C3R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.