Knowledge Search
Download document () of 20

BR250CS

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on circuit breaker clamshell pack,Clamshell pack,50 A,10 kAIC,Two-pole,120/240V,BR,Common breaker trip,#14-5 AWG Cu/Al,Q30,BR,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BR250CS
UPC
782114752777
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.48 in
Product Weight
2.18 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
50 A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-5 AWG Cu/Al
Number of poles
Two-pole
Quantity
30
Type
Type BR 1-Inch plug-on circuit breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com