Knowledge Search
Download document () of 20

BR2HT

Eaton BR Handle Tie,Type BR handle tie,BR,Used with (2) single-pole breakers

General specifications

Product Name
Eaton BR handle tie
Catalog Number
BR2HT
UPC
786685442884
Product Length/Depth
1.5 in
Product Height
0.05 in
Product Width
0.5 in
Product Weight
1 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Special features
Used with (2) single-pole breakers
Type
Handle tie
Used with
(2) single-pole breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.