Knowledge Search
Download document () of 20
We make what matters work*

BR40SPAST

Eaton BR spa panel, Includes factory installed breaker, 40 A, #8-2 Cu/Al 60°C or 75°C, 5R box, NEMA 3R enclosure, Two-pole, ground fault self-test feature

General specifications

Product Name
Eaton BR spa panel
Catalog Number
BR40SPAST
UPC
786685969916
Product Length/Depth
10.9 in
Product Height
4.4 in
Product Width
4.9 in
Product Weight
4.9 lb
Warranty
10 year
Compliances
NEC 680.40-680.43
Certifications
UL Listed
Catalog Notes
Includes a GFCB240 breaker, factory installed, ground fault self-test
Product Type
Spa panel

Product specifications

Type
BR spa panel
Amperage Rating
40A
Number of poles
Two-pole
Wire size
#8-2 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com