Knowledge Search
Download document () of 20

BR50SPAST

Eaton BR spa panel, factory installed, 50 A, #8-2 Cu/Al 60°C or 75°C, 5R box, NEMA 3R enclosure, Ground fault self-test

General specifications

Product Name
Eaton BR spa panel
Catalog Number
BR50SPAST
UPC
786685969923
Product Length/Depth
10.2 in
Product Height
4.3 in
Product Width
4.9 in
Product Weight
4.45 lb
Warranty
10 year
Compliances
NEC 680.40-680.43
Certifications
UL Listed
Catalog Notes
Includes factory installed breaker, ground-fault self test
Product Type
Spa panel

Product specifications

Type
BR spa panel
Amperage Rating
50A
Wire size
#8-2 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com