Knowledge Search
Download document () of 20
To be discontinued

BRAFGF115CS

Eaton BR arc fault / ground fault circuit breaker, Single-pole, 10 kAIC, clam shell

General specifications

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRAFGF115CS
UPC
786670009085
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Compliances
CSA
Certifications
Contact Manufacturer
UL 489
UL 943
UL 1699

Product specifications

Amperage Rating
15 A
Voltage rating
10
Circuit breaker type
BR
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers
Special features
Clamshell

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com