Knowledge Search
Download document () of 20
To be discontinued

BRCAF115CS

Eaton BR AFCI circuit breaker, AFCI Circuit breaker, Clamshell pack, 15 A, 10 kAIC, Single-pole, 120 V, BRC, Pigtail, #14-4 AWG Cu/Al, Q30, Type BR Loadcenters

A newer version of this product is available:

General specifications

Product Name
Eaton BR AFCI circuit breaker
Catalog Number
BRCAF115CS
UPC
786685514369
Product Length/Depth
6 in
Product Height
1.25 in
Product Width
3.5 in
Product Weight
0.45 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C375
Certifications
UL 1699
Product Type
AFCI circuit breakers

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
15 A
Voltage rating
120 V
Interrupt rating
10 kAIC
Main circuit breaker
BR
Connection
Pigtail
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Quantity
30
Type
AFCI Circuit breaker
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com