Knowledge Search
Download document () of 20

BRCOVC40

Eaton BR Combination Cover,Type BR combination cover,BR,Combination,For BR3030B150, BR2430B150, BR3040B150

General specifications

Product Name
Eaton BR cover
Catalog Number
BRCOVC40
UPC
786676483322
Product Length/Depth
35.1 in
Product Height
1 in
Product Width
15.3 in
Product Weight
12.2 lb
Warranty
10 year
Certifications
UL Listed
Product Type
Accessory

Product specifications

Type
Cover
Mounting
Combination
Used with
For BR3030B150, BR2430B150, BR3040B150

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.