Knowledge Search
Download document () of 20

BRLAFGF115

Eaton BR arc fault / ground fault circuit breaker,15A,10 kAIC,Single-pole,BR

General specifications

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRLAFGF115
UPC
786670007890
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Certifications
Contact Manufacturer
UL 489
UL 943
UL 1998

Product specifications

Amperage Rating
15 A
Circuit breaker type
BR
Interrupt rating
10 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com