Knowledge Search
Download document () of 20

BRLWCS

Eaton BR 1-Inch Circuit Breaker Accessory - Padlockable Handle Device,Clamshell pack,Padlockable Handle Device,BR,Single-pole, two-pole, three-pole,1 in,Quantity: 6,Type BR loadcenters

General specifications

Product Name
Eaton BR handle lockoff
Catalog Number
BRLWCS
UPC
782114793138
Product Length/Depth
4.75 in
Product Height
1.253 in
Product Width
1.188 in
Product Weight
0.03 lb
Warranty
10 year
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
Padlockable device for locking the handle of 1-, 2- or 3-pole Type BR Circuit Breakers and 1-pole of a Type BD Duplex or one independent outside pole of a Type BQ or BQC Quadplex Circuit Breakers.
Product Type
Accessory

Product specifications

Special features
Clamshell pack
Type
Handle lockoff
Used with
Type BR loadcenters
Quantity
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.