Knowledge Search
Download document () of 20

BRX2100

Eaton BR thermal magnetic circuit breaker,Thermal-magnetic circuit breaker,100 A,65 kAIC,Two-pole,120/240V,BRX,#14-2/0 AWG,BRX,65 kAIC,50-60 Hz

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BRX2100
UPC
786685926803
Product Length/Depth
2.48 in
Product Height
2.938 in
Product Width
2 in
Product Weight
0.76 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL Listed file E7819

Product specifications

Amperage Rating
100 A
Voltage rating
120/240 V
Circuit breaker type
BR
Frequency rating
50-60 Hz
Capacity
65 kAIC
Interrupt rating
65 kAIC
Main circuit breaker
BR
Wire size
#14-2/0 AWG
Number of poles
Two-pole
Type
Thermal-magnetic circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com