Knowledge Search
Download document () of 20

C0003P9FSES

Eaton Type AP industrial control transformer, control transformer, AP, 400v, 2@+2.5%, 2@-2.5%, 120v, 115, 3 kva, electrostatic shield, frame 256, wiring diagram 408e, 50/60 hz, open

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0003P9FSES
UPC
786680128288
Product Length/Depth
8.701 in
Product Height
12 in
Product Width
10.748 in
Product Weight
108 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
UL Recognized
Catalog Notes
50/60 Hz
Product Type
Industrial control transformer

Physical Attributes

Design
AP
Enclosure
Open
Frame
256
Tap size
2@+2.5%, 2@-2.5%

Performance Ratings

Frequency rating
50-60 Hz
Primary voltage
400 V
Temperature rating
115°C
Volt ampere rating
3000 VA
Secondary voltage
120 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.