Knowledge Search
Download document () of 20

C0007P8TSES

Eaton Type AP industrial control transformer, control transformer, AP, 600v, 2@+2.5%, 2@-2.5%, 120/240v, 115, 7.5 kva, electrostatic shield, frame 257, wiring diagram 405d, side/wall mount, 60 hz, open

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0007P8TSES
UPC
786680018497
Product Length/Depth
11 in
Product Height
12 in
Product Width
11 in
Product Weight
118 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
UL Recognized
Catalog Notes
60 Hz
Product Type
Industrial control transformer

Physical Attributes

Design
AP
Enclosure
Open
Frame
257
Mounting method
Side wall
Tap size
2@+2.5%, 2@-2.5%

Performance Ratings

Frequency rating
60 Hz
Primary voltage
600 V
Temperature rating
115°C
Volt ampere rating
7500 VA
Secondary voltage
120/240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.