Knowledge Search
Download document () of 20

C0007P8XSES

Eaton Type AP industrial control transformer, pv: 380v, taps: 2 at +2.5% fcan, 2 at -2.5% fcbn, sv: 120/240v, 115°c, 7000 va, cu magnet wire, elec. shield, frame: 258

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0007P8XSES
UPC
786680018503
Product Length/Depth
11.38 in
Product Height
12 in
Product Width
10.75 in
Product Weight
147 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Physical Attributes

Coil material
Copper windings
Design
AP
Frame
258
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Wiring connection
405F

Performance Ratings

Primary voltage
380 V
Temperature rating
115°C
Volt ampere rating
7000 VA
Secondary voltage
120/240 V

Miscellaneous

Modification 1
Side/wall mounted
Special features
Electrostatically shielded

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.