Knowledge Search
Download document () of 20
We make what matters work*

C0010P7GS

Eaton Type AP industrial control transformer, pv: 240 x 480v, taps: none, sv: 120/240v, 115°c, 10000 va, cu magnet wire, frame: 258

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0010P7GS
UPC
786680183232
Product Length/Depth
10.748 in
Product Height
11.614 in
Product Width
11.378 in
Product Weight
140 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board
Product Type
Industrial control transformer

Physical Attributes

Coil material
Copper windings
Design
AP
Frame
258
Tap size
None
Wiring connection
416A

Performance Ratings

Primary voltage
240 x 480 V
Temperature rating
115°C
Volt ampere rating
10000 VA
Secondary voltage
120/240 V

Miscellaneous

Modification 1
Side/wall mounted

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.