Knowledge Search
Download document () of 20
We make what matters work*

C17

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
C17
UPC
782274744988
Product Length/Depth
5.38 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.95 lb
Certifications
UL514B
CSA C22.2 No. 18
UL50E
Product Type
Conduit outlet body

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
C
Trade size
1/2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.