Knowledge Search
Download document () of 20

C371-JG5

Eaton Series G molded case circuit breaker jumper kit, LD - NEMA TYPE 4X SS SGL-DR ENCL 24X20X8

General specifications

Product Name
Eaton Series G molded case circuit breaker jumper kit
Catalog Number
C371-JG5
UPC
720591000066
Product Length/Depth
14 in
Product Height
7.5 in
Product Width
9 in
Product Weight
3 lb
Certifications
UL Listed

Product specifications

Type
Eaton Series G molded case circuit breaker jumper kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.