Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, C shape, 1-1/4"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
C47
|
| UPC |
782274123509
|
| Product Length/Depth |
7.44 in
|
| Product Height |
2.31 in
|
| Product Width |
2.19 in
|
| Product Weight |
2.53 lb
|
| Product Type |
Conduit outlet body
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
C
|
| Trade size |
1-1/4"
|
| Material |
Feraloy iron alloy
|