Knowledge Search
Download document () of 20

CBL150

Eaton ePDU Cable, L21-20P input, 5.76 kW max, 120/208 Vac WYE, 16A, 1 ft cord, Three-phase WYE, Outlets: (3) L5-20R

List price $308

General specifications

Product Name
Eaton PDU cable
Catalog Number
CBL150
UPC
786685347233
Product Length/Depth
8 in
Product Height
8 in
Product Width
8 in
Product Weight
6 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Catalog Notes
L21-20P to (3) L5-20R (4ft/2ft/1ft)

Product specifications

Type
ePDU Cable
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
L21-20P
Cord length
1 ft
Wattage
5.76 kW max
Amperage Rating
16A
Input voltage
120/208V WYE
Phase
Three-phase WYE
Frequency rating
50-60 Hz
Outlets
(3) L5-20R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.