Knowledge Search
Download document () of 20

CBRPL120

Eaton BR main lug loadcenter, 20 ckt, 125 amp, mainlug, single phase, white

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
CBRPL120
UPC
621037003187
Product Length/Depth
23.25 in
Product Height
5.5 in
Product Width
16 in
Product Weight
20 lb
Certifications
UL 50
UL 67
CSA Certified
Product Type
Main lug loadcenter

Product specifications

Special features
For Canada
Type
Loadcenter
Amperage Rating
125 A
Enclosure color
White
Main circuit breaker
Main breaker
Number of circuits
20
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
25 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.