Knowledge Search
Download document () of 20

CBRPM112F

Eaton BR main breaker loadcenter, BR PON MB LC 80A 1PH 12/24 CCT NEMA 1, CSA ONLY

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CBRPM112F
UPC
621037004245
Product Length/Depth
19 in
Product Height
4.5 in
Product Width
15 in
Product Weight
18 lb
Certifications
UL 50
UL 67
CSA Certified
Product Type
Main breaker loadcenter

Product specifications

Special features
For Canada
Type
Loadcenter
Amperage Rating
125 A
Enclosure color
White
Main circuit breaker
Main breaker
Number of circuits
12
Phase
Single-phase
Enclosure
NEMA 1
Interrupt rating
25 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.